Reset counter value via the "Latch" input
The counter value "Counter value" can be set to 0 via the input "Latch" if ModuleGroup "ENC_L_G" is selected. The "Gate" input is located at connections X03 and X07, see chapter 1 Encoder with latch and gate: "ENC_L_G" (SlotGroupĀ 1)).
The settings are made in the configuration data, so it is not necessary to reactivate them after resetting.
There is no status message via the process data.