Configuration data (0x80B0, 0x80BD)
For all analog output modules: AO_1xC (0x682199), AO_1xV (0x602199)
Index 80B0 SlotGroup 5 (Slot 12) AO Settings 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80B0:0 | SlotGroup 5 | Maximum subindex | UINT8 | RO | 0x16 (22dec) |
80B0:01 | Enable user scale | Enable scaling (index 0x80B0:11 und 0x80B0:12) | BOOLEAN | RW | 0x00 (0dec) |
80B0:02 | Presentation | 0: "Signed presentation" | BIT3 | RW | 0x00 (0dec) |
80B0:05 | Watchdog | 0: "Default watchdog value" 1: "Watchdog ramp" 2: "Last output value" | BIT2 | RW | 0x00 (0dec) |
80B0:07 | Enable user calibration | Enable user calibration | BOOLEAN | RW | 0x00 (0dec) |
80B0:08 | Enable vendor calibration | Enable vendor calibration | BOOLEAN | RW | 0x00 (0dec) |
80B0:11 | Offset | User scale offset | INT16 | RW | 0x0000 (0dec) |
80B0:12 | Gain | User scale gain. | INT32 |
| 0x00010000 (65535dec) |
80B0:13 | Default output | Default output value in watchdog case | INT16 | RW | 0x0000 (0dec) |
80B0:14 | Default output ramp | Ramps to the default value | UINT16 | RW | 0xFFFF (65535dec) |
80B0:15 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
80B0:16 | User calibration gain | User calibration gain | INT16 | RW | 0x4000 (16384dec) |
Index 80BD SlotGroup 5 (Slot 12) AO Advanced Settings 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80BD:0 | SlotGroup 5 | Maximum subindex | UINT8 | RO | 0x18 (24dec) |
80BD:11 | Output Type | AO_1xV (0x602199): AO_1xC (0x682199): | BOOLEAN | RW | AO_1xV: AO_1xC: |
80BD:12 | Scaler | Scaling, permissible values: 0x00hex: Extended Range | BIT3 | RW | 0x00 (0dec) |
80BD:17 | Low Range Error | Lower threshold for error bit and error led | INT32 | RW | 0xFFFF8000 (-32768dec) |
80BD:18 | High Range Error | Upper threshold for error bit and error LED | INT32 | RW | 0x00007FFF (32767dec) |