Configuration data (0x80A0, 0x80AD)
For all analog input modules: AI_1xC (0x382199), AI_1xV (0x302199)
Index 80A0 SlotGroup 4 (Slot 11) AI Settings 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80A0:0 | SlotGroup 4 | Maximum subindex | UINT8 | RO | 0x18 (24dec) |
80A0:01 | Enable user scale | Enabling scaling (index 0x80A0:11, 0x80A0:12) | BOOLEAN | RW | 0x00 (0dec) |
80A0:02 | Presentation | 0: "Signed" | BIT3 | RW | 0x00 (0dec) |
80A0:05 | Siemens bits | The S5 bits are displayed in the three low-order bits. | BOOLEAN | RW | 0x00 (0dec) |
80A0:06 | Enable filter | Enable filter, which makes PLC-cycle-synchronous data exchange unnecessary. | BOOLEAN | RW | 0x01 (1dec) |
80A0:07 | Enable limit 1 | Enable limit 1 | BOOLEAN | RW | 0x00 (0dec) |
80A0:08 | Enable limit 2 | Enable limit 2 | BOOLEAN | RW | 0x00 (0dec) |
80A0:0A | Enable user calibration | Enable user calibration | BOOLEAN | RW | 0x00 (0dec) |
80A0:0B | Enable vendor calibration | Enable vendor calibration | BOOLEAN | RW | 0x01 (1dec) |
80A0:0E | Swap limit bits | Swap limit bits | BOOLEAN | RW | 0x00 (0dec) |
80A0:11 | User scale offset | User scale offset | INT16 | RW | 0x0000 (0dec) |
80A0:12 | User scale gain | User scale gain. | INT32 |
| 0x0000FFFF (65535dec) |
80A0:13 | Limit 1 | First limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) |
80A0:14 | Limit 2 | Second limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) |
80A0:15 | Filter settings | This object determines the digital filter settings, if it is enabled via "Enable filter" (index 0x80A0:06). The possible settings are sequentially numbered. 0: 50 Hz FIR | UINT16 | RW | 0x0000 (0dec) |
80A0:17 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
80A0:18 | User calibration gain | User calibration gain | INT16 | RW | 0x4000 (16384dec) |
Index 80AD SlotGroup 4 (Slot 11) AI Advanced Settings 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80AD:0 | SlotGroup 4 | Maximum subindex | UINT8 | RO | 0x18 (24dec) |
80AD:11 | Input Type | AI_1xV (0x302199):
| BOOLEAN | RW | AI_1xV: AI_1xC: |
80AD:12 | Scaler | Scaling, permissible values: 0x00hex: Extended Range | BIT3 | RW | 0x00 (0dec) |
80AD:17 | Low Range Error | Lower threshold for error bit and error led | INT32 | RW | 0xFFFF8000 (-32768dec) |
80AD:18 | High Range Error | Upper threshold for error bit and error LED | INT32 | RW | 0x00007FFF (32767dec) |