Information, diagnostic data | PWM output (0x808E, 0x809E)
For all PWM modules:
Module (ModuleIdent) | Valid values for n |
|---|---|
PWM_2xOUT (0x202199, 0x202199) | n = 8 for PWM 1, n = 9 for PWM 2 |
PWM_OUT_DO (0x282199, 0x402199) | n = 8 for PWM 1 |
Index 80nE SlotGroup 3 (Slot 8, 9) PWM Internal data %C
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nE:0 | SlotGroup 3 | Maximum subindex | UINT8 | RO | 0x19 (25dec) |
80nE:01 | Timer resolution | Reload value of the PWM timer. | UINT16 | RO | 0x0000 (0dec) |
80nE:02 | Duty cycle | Current duty cycle of the PWM unit. 100% corresponds to the timer resolution (index 0x80nE:01) | UINT16 | RO | 0x0000 (0dec) |