Settings | Digital output (0x8080, 0x8090)
For all modules with digital output:
Module (ModuleIdent) | Module Group | Valid values for n |
|---|---|---|
DO (0x402199) | DO_2x (0x402199, 0x402199) | n = 8 for DO 1, |
PWM_OUT_DO (0x282199, 0x402199) | n = 9 for DO 1 |
Index 80n0 SlotGroup 3 (Slot 8, 9) DOS Settings %C
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | SlotGroup 3 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
80n0:11 | Safe state behavior | State of the output in the event of a bus error 0: "Switch off": (default) 1: "Switch on": 16dec: "Keep last state": | UINT8 | RW | 0x00 (0dec) |