Settings | PWM output (0x8080, 0x8080)
For all PWM modules:
Module (ModuleIdent) | Valid values for n |
---|---|
PWM_2xOUT (0x202199, 0x202199) | n = 8 for PWM 1, n = 9 for PWM 2 |
PWM_OUT_DO (0x282199, 0x402199) | n = 8 for PWM 1 |
Index 80n0 SlotGroup 3 (Slot 8, 9) PWM Settings %C
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | SlotGroup 3 | Maximum subindex | UINT8 | RO | 0x18 (12dec) |
80n0:1 | Enable user scale | Enabling scaling (index 0x8000:11 and 0x8000:12) | BOOLEAN | RW | 0x00 (0dec) |
80n0:05 | Watchdog | 0: "Default Watchdog value" 1: "Watchdog ramp" active: 2: "Last value" active: | BIT2 | RW | 0x00 (0dec) |
80n0:09* | Channel synchronization | 0: "No" 1: "Ch2 = Ch1" 2: "Ch2 = Ch1 inverted" | BIT2 | RW | 0x00 (0dec) |
80n0:0B | Tristate | 0: Output activated 1: The output operates in high-resistance tristate mode. | BOOLEAN | RW | 0x00 (0dec) |
80n0:11 | Offset | User scale offset | INT16 | RW | 0x0000 (0dec) |
80n0:12 | Gain | User scale gain | INT32 | RW | 0x00010000 (65536dec) |
80n0:13 | Default output | Output value, if enabled via index 0x80n0:05 | UINT16 | RW | 0x0000 (0dec) |
80n0:14 | Default output ramp | This value defines the ramps for the ramp-down to the default value. The value is specified in digits / ms. For example, if the entry is 100 and the default value is 0, it takes 327 ms (32767/100) for the output value to go from the maximum value (32767) to the default value in the event of an error. | UINT16 | RW | 0xFFFF (65535dec) |
*) only for ModuleIdent 0x202199 ("PWM_2xOUT") |