Output data | Digital output (0x70n0)
For all modules with digital output:
Module (ModuleIdent) | Module Group | Valid values for n |
|---|---|---|
DO (0x402199) | DIO_2xDI_2xDO (0x82199, 0x82199, 0x402199, 0x402199) | n = 2 for DO 1, |
CNT_2xDO (0x102199, 0x402199, 0x402199) | n = 1 for DO 1, | |
CNT_DI_DO (0x102199, 0x82199, 0x402199) | n = 2 for DO 1 | |
CNT_OUT_DO (0x182199, 0x402199) | n = 1 for DO 1 |
Index 70n0 SlotGroup 1 (Slot 1, 2, 3, 4) DOS Outputs %C
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
70n0:0 | SlotGroup 1 (Slot 1, 2, 3, 4) DOS Outputs %C | Maximum subindex | UINT8 | RO | 0x1 (1dec) |
70n0:1 | Output | Status of the digital output | BOOLEAN | RO | 0x00 (0dec) |