Input data| Digital input (0x60n0)
For all modules with digital input
Module (ModuleIdent) | Module Group | Values for n |
|---|---|---|
DI (0x82199) | DI_4x (0x82199, 0x82199, 0x82199, 0x82199) | n = 0 for DI 1 to |
DIO_2xDI_2xDO (0x82199, 0x82199, 0x402199, 0x402199) | n = 0 for DI 1, | |
CNT_2xDI (0x102199, 0x82199, 0x82199) | n = 1 for DI 1, | |
CNT_DI_DO (0x102199, 0x82199, 0x402199) | n = 1 for DI 1 |
Index 60n0 SlotGroup 1 (Slot 1, 2, 3, 4) DIP Inputs %C
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | SlotGroup 1 | Maximum subindex | UINT8 | RO | 0x1 (1dec) |
60n0:1 | Input | Status of the digital input | BOOLEAN | RO | 0x00 (0dec) |