SlotGroup 5 | 1 analog output (±10 V, 0...20 mA, 12 bits)
A multi-function analog output is available. Either signals in the range of -10/0...+10 V or 0/+4...+20 mA can be output. The configuration is carried out via SlotGroup 5.
The voltage output and the current output are on different pins. Both outputs are designed as single-ended. A corresponding pin for the reference ground is also available.
With a technical output range of ±107 % of the nominal range, values in the limit range can also be output.
Notice | ||
![]() | Further documentation for I/O components with analog in and outputs Also pay attention to the further documentation: I/O Analog Manual which is available in the Beckhoff Information-System and for download on the Beckhoff website www.beckhoff.com on the respective product pages! The content includes the basics of sensor technology and information on analog measured values. | |
