Siemens bits

The Siemens output format is disabled in the factory setting.

When this bit is set, the lowest 3 bits are used to display the status. In the error case "overrange" or "underrange", bit 0 is set. The process data is mapped in bits 15-3, with bit 15 representing the sign bit.

Bit

Name

Description

0

Overflow

0bin: Measured value in valid range

1bin: Measured value overflow/underflow

1

Error

0bin: no error

1bin: error

2

 

0bin: reserved

3 … 14

Measured "Value"

Value of the process date

15

"Sign"

Sign of the process data:

0bin: positive

1bin: negative

Enable Siemens bits, index 0x80n0:05

You can enable the Siemens bits via index 0x80n0:05 "Siemens bits".