Data stream
The following flow chart shows the data stream for the analog output (processing of the raw data, as well as checking and correcting the process data when the limit values are reached).

Designation | CoE - Index | CoE - Name | Factory setting (default) | Meaning |
---|---|---|---|---|
Output type, Scaler | 0x80BD:01 | Output type | I 0 … 20 mA (18) | Selection of output range |
0x80BD:12 | Scaler | Extended Range (0) | Select scaling type: | |
Range Error | 0x80BD:17 | Low Range Error | -32768dec | Lower error threshold, |
0x80BD:18 | High Range Error | 32768dec | Upper error threshold, | |
Presentation | 0x80B0:02 | Presentation | Signed (0) | Select data format |
Watchdog | 0x80B0:05 | Watchdog | Default watchdog value (0) | Select behavior in case of a communication interruption |
0x80B0:13 | Default output | 0 | Select output value in watchdog case | |
0x80B0:14 | Default output ramp | 65535dec | Select velocity to reach the default output value | |
User scale | 0x80B0:01 | Enable user scale | FALSE | Enable user scale |
0x80B0:11 | Offset | 0 | User scale offset | |
0x80B0:12 | Gain | 65535 dec | User scale gain | |
User calibration | 0x80B0:07 | Enable user calibration | FALSE | Enable user calibration |
0x80B0:15 | User calibration offset | 0 | User calibration offset | |
0x80B0:16 | User calibration gain | 65535dec | User calibration gain | |
Vendor calibration | 0x80B0:08 | Enable vendor calibration | TRUE | Enable vendor calibration |
0x80BF:01 | Calibration offset | Parameters for vendor calibration | ||
DAC raw value | 0x80BE:01 | DAC raw value |
| DAC raw value |