Voltage measurement "AI_1xV" measuring ranges

1. Set the measuring range via index 0x80AD:11 “Input type”
(see table “Measuring ranges and scaling type”).
2. Select the scaling type via index 0x80AD:12 “Scaler”:

Scaling type

0x80AD:12
"Scaler"

Name

Resolution 1 LSB

Meaning

0x0000 (0dec)

(pre-set)

Extended Range

Voltage measurement "AI_1xV" measuring ranges 1:

This type of scaling allows the nominal measuring range to be exceeded or undershot by approx. 7 %.

  • Technical measuring range: The technically usable range is -107 % to +107 % of the respective full scale value.
  • Nominal measuring range: For the “Extended Range”, the PDO value ±30518 (0x7736) is defined as ±100 % for 16 bits.

0x0003 (3dec)

Legacy Range

Voltage measurement "AI_1xV" measuring ranges 2:

This scaling type shows the range from -100 % to +100 %.

  • +100 % corresponds to +32767
  • -100 % corresponds to -32768

Nominal measuring range = Technical measuring range

Measuring ranges and scaling type

0x80AD:11
"Input type"

Voltage measuring ranges

Extended Range

0x80AD:12 "Scaler" = 0x0000 (0dec)

Legacy Range

0x80AD:12 "Scaler" = 0x0003 (3dec)

Full scale value (FSV)

0x0002 (2dec)

-10.737 … +10.737 V

-10 … +10 V

10 V

0x000E (14dec)

0 … +10.737 V

0 … +10 V

10 V

The following status bits indicate that the measuring range has been exceeded:

A complete description of these status bits can be found in the chapter Measuring range monitoring.

Schematic diagram of the measuring ranges

Voltage measurement "AI_1xV" measuring ranges 3: