PWM and digital outputs, PWM_OUT / DO (0x202199, 0x282199, 0x402199)
Overview 0x16n0 for PWM and digital output (SlotGroup 3)
Index (hex)  | Index name for ModuleGroups (ModuleIdent):  | ||
|---|---|---|---|
2 x digital output DO_2x (0x402199, 0x402199)  | 2 x PWM output PWM_2xOut (0x202199, 0x402199)  | 1 x PWM and digital output each PWM_Out_DO (0x282199, 0x402199)  | |
1680:0  | DOS RxPDO‑Map SlotGroup 3 (Slot 9, 10) Outputs 1  | PWM_OUT_SYNC RxPDO‑Map SlotGroup 3 (Slot 9, 10) Outputs 1  | PWM_OUT RxPDO‑Map SlotGroup 3 (Slot 9, 10) Outputs 1  | 
1690:0  | DOS RxPDO‑Map SlotGroup 3 (Slot 9, 10) Outputs 2  | PWM_OUT_SYNC RxPDO‑Map SlotGroup 3 (Slot 9, 10) Outputs 2  | DOS RxPDO‑Map SlotGroup 3 (Slot 9, 10) Outputs 1  | 
Index 16n0 PWM_OUT_SYNC RxPDO-Map SlotGroup 3 (Slot 9, 10) Outputs %C
Applies to ModuleGroup:  | Values for n  | 
PWM_2xOUT (0x202199, 0x202199)  | n = 8 for PWM 1, n = 9 for PWM 2  | 
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
16n0:0  | PWM_OUT_SYNC  | PDO Mapping RxPDO (n+1)  | UINT8  | RO  | 0x02 (2dec)  | 
16n0:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x70n0 (SlotGroup 3 (Slot 9, 10) PWM Outputs %C), entry 0x11 (PWM output))  | UINT32  | RO  | 0x70n0:11, 16  | 
1600:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x70n0 (SlotGroup 3 (Slot 9, 10) PWM Outputs %C), entry 0x12 (PWM period))  | UINT32  | RO  | 0x70n0:12, 16  | 
Index 1680 PWM_OUT RxPDO-Map SlotGroup 3 (Slot 9, 10) Outputs 1
Applies to ModuleGroup:  | 
PWM_OUT_DO (0x282199, 0x402199)  | 
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1680:0  | PWM_OUT  | PDO Mapping RxPDO (n+1)  | UINT8  | RO  | 0x02 (2dec)  | 
1680:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x7080 (SlotGroup 3 (Slot 9, 10) PWM Outputs 1), entry 0x11 (PWM output))  | UINT32  | RO  | 0x7080:11, 16  | 
1680:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x7080 (SlotGroup 3 (Slot 9, 10) PWM Outputs 1), entry 0x12 (PWM period))  | UINT32  | RO  | 0x7080:12, 16  | 
Index 16n0 DOS RxPDO-Map SlotGroup 3 (Slot 9, 10) Outputs %C
Applies to ModuleGroup.  | Values for n  | 
PWM_OUT_DO (0x282199, 0x402199)  | n = 9 for DO 1  | 
DO_2x (0x402199, 0x402199)  | n = 8 for DO 1, n = 9 for DO 2  | 
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
16n0:0  | DOS RxPDO-Map SlotGroup 3 (Slot 9, 10) Outputs %C  | PDO Mapping RxPDO (n+1)  | UINT8  | RO  | 0x02 (2dec)  | 
16n0:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x70n0 (SlotGroup 3 (Slot 9, 10) DOS Outputs 1), entry 0x01 (Output))  | UINT32  | RO  | 0x70n0:01, 1  | 
16n0:02  | SubIndex 002  | 2. PDO Mapping entry (15 bits align)  | UINT32  | RO  | 0x0000:00, 15  |