1B00 DEV Inputs (Device - input data)
Index 1B00 DEV Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1B00:0 | DEV Inputs | PDO Mapping RxPDO 1 | UINT8 | RO | 0x04 (4dec) |
1B00:01 | SubIndex 001 | 1. PDO Mapping entry (12 bits align) | UINT32 | RO | 0x0000:00, 12 |
1B00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF600 (Device Inputs), entry 0x0D (Diag)) | UINT32 | RO | 0xF600:0D, 1 |
1B00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0xF600 (Device Inputs), entry 0x0E (TxPDO State)) | UINT32 | RO | 0xF600:0E, 1 |
1B00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0xF600 (Device Inputs), entry 0x0F (Input cycle counter)) | UINT32 | RO | 0xF600:0F, 1 |