Analog output
Analog output | |
---|---|
Number | 1 |
Output value | Optional current or voltage |
Output signal ranges | Voltage output:
Current output:
|
Resolution | 12-bit (representation as 16 bit incl. sign) |
Conversion time | approx. 500 µs |
Load | Voltage output: > 5 kΩ (short-circuit proof) Current output: < 350 Ω (short-circuit proof) |
Output error | 0.5 % of the full scale value of the signal range. |
Largest short-term deviation during a specified electrical interference test | 4 % of the full scale value of the signal range. |