Analog input
Analog input | |
|---|---|
Number | 1 |
Measured variable | Optional current or voltage |
Input type | single-ended |
Measuring ranges | Voltage measurement:
Current measurement:
|
Resolution | 12-bit (representation as 16 bit incl. sign) |
Input resistance | Voltage measurement: > 200 Ω Current measurement: 33 Ω typ. |
Dielectric strength | max. 30 VDC between measurement input and GND. |
Conversion time | approx. 1 ms |
Input filter limit frequency | 1 kHz |
Measurement uncertainty | 0.5 % of full scale value. |