PWM outputs
PWM outputs | |
|---|---|
Number | 0 to 2, depending on configuration |
Output stage | push-pull |
Load type | ohmic, inductive, lamp load |
Nominal voltage | 24 VDC from UP |
Output current | 0.5 A per channel |
Short-circuit current | max. 2 A typ. |
Base frequency | 20 Hz … 25 kHz, adjustable |
Duty cycle | 0…100 % Minimum pulse duration Ton: 750 ns Minimum pause duration Toff: 500 ns |
Resolution | 16-bit Depending on the base frequency, see Specifying the period. |