Profile-specific objects (0x6000-0xFFFF)
The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.
Index 6000 AI Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | AI Inputs Ch.1 |
| UINT8 | RO | 0x11 (17dec) |
6000:01 | Underrange | Underrange event active | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Overrange | Overrange event active | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Limit 1 | Bit0: Value greater than Limit1 Bit1: Value smaller than Limit1 | BIT2 | RO | 0x00 (0dec) |
6000:05 | Limit 2 | Bit0: Value greater than Limit2 Bit1: Value smaller than Limit2 | BIT2 | RO | 0x00 (0dec) |
6000:07 | Error | Bit set when Over- or Underrange | BOOLEAN | RO | 0x00 (0dec) |
6000:0E | Sync error |
| BOOLEAN | RO | 0x00 (0dec) |
6000:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Value |
| INT16 | RO | 0x0000 (0dec) |
Index 6010 AI Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6010:0 | AI Inputs Ch.2 |
| UINT8 | RO | 0x11 (17dec) |
6010:01 | Underrange | Underrange event active | BOOLEAN | RO | 0x00 (0dec) |
6010:02 | Overrange | Overrange event active | BOOLEAN | RO | 0x00 (0dec) |
6010:03 | Limit 1 | Bit0: Value greater than Limit1 Bit1: Value smaller than Limit1 | BIT2 | RO | 0x00 (0dec) |
6010:05 | Limit 2 | Bit0: Value greater than Limit2 Bit1: Value smaller than Limit2 | BIT2 | RO | 0x00 (0dec) |
6010:07 | Error | Bit set when Over- or Underrange | BOOLEAN | RO | 0x00 (0dec) |
6010:0E | Sync error |
| BOOLEAN | RO | 0x00 (0dec) |
6010:0F | TxPDO State |
| BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6010:11 | Value |
| INT16 | RO | 0x0000 (0dec) |
Index 6020 TACHO Dual Shaft Mode Input Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6020:0 | TACHO Dual Shaft Mode Input Ch.1 |
| UINT8 | RO | 0x11 (17dec) |
6020:01 | Digital input |
| BOOLEAN | RO | 0x00 (0dec) |
6020:0C | Speed Below Threshold |
| BOOLEAN | RO | 0x00 (0dec) |
6020:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6020:11 | Rotational Speed |
| INT16 | RO | 0x0000 (0dec) |
Index 6030 TACHO Dual Shaft Mode Input Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6030:0 | TACHO Dual Shaft Mode Input Ch.2 |
| UINT8 | RO | 0x11 (17dec) |
6030:01 | Digital input |
| BOOLEAN | RO | 0x00 (0dec) |
6030:0C | Speed Below Threshold |
| BOOLEAN | RO | 0x00 (0dec) |
6030:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6030:11 | Rotational Speed |
| INT16 | RO | 0x0000 (0dec) |
Index 6037 TACHO Single Shaft Mode Input
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6037:0 | TACHO Single Shaft Mode Input |
| UINT8 | RO | 0x12 (18dec) |
6037:02 | Error Input A |
| BOOLEAN | RO | 0x00 (0dec) |
6037:03 | Input Status A |
| BOOLEAN | RO | 0x00 (0dec) |
6037:04 | Error Input B |
| BOOLEAN | RO | 0x00 (0dec) |
6037:05 | Input Status B |
| BOOLEAN | RO | 0x00 (0dec) |
6037:0C | Speed Below Threshold |
| BOOLEAN | RO | 0x00 (0dec) |
6037:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6037:11 | Rotational Speed |
| INT16 | RO | 0x0000 (0dec) |
6037:12 | Rotation Direction |
| UINT16 | RO | 0x0000 (0dec) |
Index 6040 DI Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6040:0 | DI Inputs |
| UINT8 | RO | 0x06 (6dec) |
6040:01 | Digital Input X4 Pin4 |
| BOOLEAN | RO | 0x00 (0dec) |
6040:02 | Digital Input X4 Pin2 |
| BOOLEAN | RO | 0x00 (0dec) |
6040:03 | Digital Input X6 Pin4 |
| BOOLEAN | RO | 0x00 (0dec) |
6040:04 | Digital Input X6 Pin2 |
| BOOLEAN | RO | 0x00 (0dec) |
6040:05 | Digital Input X7 Pin4 |
| BOOLEAN | RO | 0x00 (0dec) |
6040:06 | Digital Input X7 Pin2 |
| BOOLEAN | RO | 0x00 (0dec) |
Index 6060 PWM Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6060:0 | PWM Inputs |
| UINT8 | RO | 0x12 (18dec) |
6060:05 | Ready to enable |
| BOOLEAN | RO | 0x00 (0dec) |
6060:06 | Warning |
| BOOLEAN | RO | 0x00 (0dec) |
6060:07 | Error |
| BOOLEAN | RO | 0x00 (0dec) |
6060:10 | TxPDO Toggle |
| BOOLEAN | RO | 0x00 (0dec) |
6060:11 | Info data 1 |
| INT16 | RO | 0x0000 (0dec) |
6060:12 | Info data 2 |
| INT16 | RO | 0x0000 (0dec) |
Index 7020 TACHO Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7020:0 | TACHO Outputs |
| UINT8 | RO | 0x09 (9dec) |
7020:09 | Reset Error |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7030 TACHO Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7030:0 | TACHO Outputs |
| UINT8 | RO | 0x09 (9dec) |
7030:09 | Reset Error |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7040 DIG Output
Index (hex) | Output 11>Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7050:0 | DIG Outputs |
| UINT8 | RO | 0x06 (6dec) |
7050:01 | Digital Output X4 Pin4 |
| BOOLEAN | RO | 0x00 (0dec) |
7050:02 | Digital Output X4 Pin2 |
| BOOLEAN | RO | 0x00 (0dec) |
7050:03 | Digital Output X5 Pin4 |
| BOOLEAN | RO | 0x00 (0dec) |
7050:04 | Digital Output X5 Pin2 |
| BOOLEAN | RO | 0x00 (0dec) |
7050:05 | Digital Output X6 Pin4 |
| BOOLEAN | RO | 0x00 (0dec) |
7050:06 | Digital Output X6 Pin2 |
| BOOLEAN | RO | 0x00 (0dec) |
7050:07 | Digital Output X7 Pin4 |
| BOOLEAN | RO | 0x00 (0dec) |
7050:08 | Digital Output X7 Pin2 |
| BOOLEAN | RO | 0x00 (0dec) |
Index 7060 PWM Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7060:0 | PWM Outputs |
| UINT8 | RO | 0x11 (17dec) |
7060:01 | Enable dithering |
| BOOLEAN | RO | 0x00 (0dec) |
7060:06 | Enable |
| BOOLEAN | RO | 0x00 (0dec) |
7060:07 | Reset |
| BOOLEAN | RO | 0x00 (0dec) |
7060:11 | PWM output | Analog output data | INT16 | RO | 0x0000 (0dec) |
Index 7070 AO Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7070:0 | AO Outputs |
| UINT8 | RO | 0x11 (17dec) |
7070:11 | Analog output | Analog output data | INT16 | RO | 0x0000 (0dec) |
Index 800E AI Internal data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
800E:0 | AI Internal data Ch.1 |
| UINT8 | RO | 0x01 (1dec) |
800E:01 | ADC raw value |
| INT16 | RO | 0x0000 (0dec) |
Index 800F AI Vendor data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
800F:0 | AI Vendor data Ch.1 |
| UINT8 | RO | 0x06 (6dec) |
800F:01 | R0 Offset |
| INT16 | RW | 0x0000 (0dec) |
800F:02 | R0 Gain |
| INT16 | RW | 0x4000 (16384dec) |
800F:03 | R1 Offset |
| INT16 | RW | 0x0000 (0dec) |
800F:04 | R1 Gain |
| INT16 | RW | 0x4000 (16384dec) |
800F:05 | R2 Offset |
| INT16 | RW | 0x0000 (0dec) |
800F:06 | R2 Gain |
| INT16 | RW | 0x4000 (16384dec) |
Index 801E AI Internal data Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
801E:0 | AI Internal Data Ch.2 |
| UINT8 | RO | 0x01 (1dec) |
801E:01 | ADC raw value |
| INT16 | RO | 0x0000 (0dec) |
Index 801F AI Vendor data Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
801F:0 | AI Vendor Data Ch.2 |
| UINT8 | RO | 0x06 (6dec) |
801F:01 | R0 Offset |
| INT16 | RW | 0x0000 (0dec) |
801F:02 | R0 Gain |
| INT16 | RW | 0x4000 (16384dec) |
801F:03 | R1 Offset |
| INT16 | RW | 0x0000 (0dec) |
801F:04 | R1 Gain |
| INT16 | RW | 0x4000 (16384dec) |
801F:05 | R2 Offset |
| INT16 | RW | 0x0000 (0dec) |
801F:06 | R2 Gain |
| INT16 | RW | 0x4000 (16384dec) |
Index 805F PWM Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
805F:0 | PWM Vendor data |
| UINT8 | RO | 0x02 (2dec) |
805F:01 | Offset | Vendor calibration for +/-10 V | INT16 | RW | 0x0000 (0dec) |
805F:02 | Gain | Vendor calibration for +/-10 V | INT16 | RW | 0x4000 (16384dec) |
Index 806E AO Internal data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
806E:0 | AO Internal Data |
| UINT8 | RO | 0x01 (1dec) |
806E:01 | DAC Raw Value | This is the raw DAC value. | UINT16 | RO | 0x0000 (0dec) |
Index 806F AO Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
806F:0 | AO Vendor Data |
| UINT8 | RO | 0x06 (6dec) |
806F:01 | R0 Calibration Offset | Vendor calibration for +/-10 V | INT16 | RW | 0x0000 (0dec) |
806F:02 | R0 Calibration Gain | Vendor calibration for +/-10 V | UINT16 | RW | 0x4000 (16384dec) |
806F:03 | R1 Calibration Offset | Vendor calibration for 0-20 mA | INT16 | RW | 0x0000 (0dec) |
806F:04 | R1 Calibration Gain | Vendor calibration for 0-20 mA | UINT16 | RW | 0x4000 (16384dec) |
806F:05 | R2 Calibration Offset | Vendor calibration for 4-20 mA | INT16 | RW | 0x0000 (0dec) |
806F:06 | R2 Calibration Gain | Vendor calibration for 4-20 mA | UINT16 | RW | 0x4000 (16384dec) |
Index A060 PWM Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A060:0 | PWM Diag data |
| UINT8 | RO | 0x06 (6dec) |
A060:02 | Overtemperature |
| BOOLEAN | RO | 0x00 (0dec) |
A060:06 | Short circuit |
| BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular Device Profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0008 (8dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word |
| UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module List
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list |
| UINT8 | RW | 0x08 (8dec) |
F010:01 | SubIndex 001 |
| UINT32 | RW | 0x0000012C (300dec) |
F010:02 | SubIndex 002 |
| UINT32 | RW | 0x0000012C (300dec) |
F010:03 | SubIndex 003 |
| UINT32 | RW | 0x00000208 (520dec) |
F010:04 | SubIndex 004 |
| UINT32 | RW | 0x00000208 (520dec) |
F010:05 | SubIndex 005 |
| UINT32 | RW | 0x00000064 (100dec) |
F010:06 | SubIndex 006 |
| UINT32 | RW | 0x000000C8 (200dec) |
F010:07 | SubIndex 007 |
| UINT32 | RW | 0x000000FA (250dec) |
F010:08 | SubIndex 008 |
| UINT32 | RW | 0x00000190 (400dec) |
Index F900 PWM Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F900:0 | PWM Info data |
| UINT8 | RO | 0x02 (2dec) |
F900:02 | Temperature [°C] |
| UINT8 | RO | 0x00 (0dec) |
Index FB00 PWM Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
FB00:0 | PWM Command |
| UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request |
| OCTET-STRING[2] | RW | {0} |
FB00:02 | Status |
| UINT8 | RO | 0x00 (0dec) |
FB00:03 | Response |
| OCTET STRING[4] | RO | {0} |