Status LEDs

Status LEDs at the M12 connections
Connection | LED | Display | Meaning |
|---|---|---|---|
M12 socket analog inputs, PWMi | left | off | No data transfer to the D/A converter |
green | Data transfer to the D/A converter | ||
right | off | Function OK | |
red | Analog error: broken wire or measured value outside the measuring range PWMi: general error, see status word |
Correct function is indicated if the green Run LED is on and the red Error LED is off.
Status LEDs at the M12 connections
Connection | LED | Display | Meaning |
|---|---|---|---|
M12 socket digital | left / right | off | Input / output off or Low |
green | Input / output on or High |