Example motor parameters
Parameter |
Beckhoff | |
---|---|---|
Index |
Name | |
8020:01hex |
Maximal current |
3500 |
8020:02hex |
Nominal current |
2850 |
8020:09hex |
Start velocity |
666 |
8020:13hex |
Mechanical to electrical ratio |
3 |
8020:19hex |
Motor thermal time constant |
15 |
8023:11hex |
Velocity loop integral time |
300 |
8023:12hex |
Velocity loop proportional gain |
100 |
8023:14hex |
Align power |
53 |
8023:15hex |
Align duration |
1000 |
8023:16hex |
Rampup power |
60 |
8023:18hex |
Rampup duration |
666 |
8023:19hex |
Rampup velocity |
2000 |
8023:21hex |
Rampup needed switchover events |
10 |
8023:22hex |
Commutation threshold |
45 |