Configuration data (vendor-specific)

Index F80F DCM Vendor data

Index (hex)

Name

Meaning

Data type

Flags

Default

F80F:0

DCM Vendor data

Max. Subindex

UINT8

RO

0x06 (6dec)

F80F:01

PWM Frequency

DC link frequency
(unit: 1 Hz)

UINT16

RW

0x7530 (30000dec)

F80F:02

Deadtime

Dead time for pulse width modulation

UINT16

RW

0x0102 (258dec)

F80F:03

Deadtime space

Duty cycle limitation

UINT16

RW

0x0009 (9dec)

F80F:04

Warning temperature

Threshold of the temperature warning
(unit: 1 °C)

INT8

RW

0x50 (80dec)

F80F:05

Switch off temperature

Switch-off temperature
(unit: 1 °C)

INT8

RW

0x64 (100dec)

F80F:06

Analog trigger point

Trigger point for AD conversion

UINT16

RW

0x000A (10dec)