Stepper motor
Stepper motors are electric motors and are comparable with synchronous motors. The rotor is designed as a permanent magnet, while the stator consists of a coil package. The frequency of the stator rotary field is always in a fixed ratio relative to the rotor speed. In contrast to synchronous motors, stepper motors have a large number of pole pairs. In a minimum control configuration, the stepper motor is moved from pole to pole, or from step to step.
Stepper motors have been around for many years. They are robust, easy to control, and provide high torque. In many applications, the step counting facility saves expensive feedback systems. Even with the increasingly widespread use of synchronous servomotors, stepper motors are by no means "getting long in the tooth". They are considered to represent mature technology and continue to be developed further in order to reduce costs and physical size, increase torque and improve reliability. For a standard stepper motor with 200 full steps, the best possible positioning accuracy is approx. 1.8°.
Today, the most widely used type in industry is the hybrid stepper motor type. In this type of motor the rotor consists of a toothed iron core with one or a few permanent magnets in the rotor core. The rotor is designed such that the polarity of successive teeth is inverse. This enables the production of motors with a high number of steps, which is essential for positioning accuracy, combined with a relatively high torque. The electrical behaviour of such a hybrid stepper motor is comparable with a multipole synchronous servomotor. However, thanks to the synchronous toothing of stator and rotor, hybrid stepper motors offer a significantly higher cogging torque.
Hybrid stepper motors with two or more phases are available on the market. Since EP7047-1032 is designed for two-phase motors, the description focuses on the two-phase type, with the phases referred as A and B in this documentation.
Stepper motor parameters
• Mechanical system
Irrespective of the drive and the stepper motor itself, the configuration of the mechanism attached to the motor shaft has significant influence on the achievable control quality.
Natural resonances, load resonances, gear backlash (loose) and static friction have negative affect on the controllability of the drive system. This often requires "softer" controller parameterisation, which in turn leads to a higher position lag in the system. Sliding friction can result in reduced efficiency (due to increased energy demand), but on the other hand it can have a positive effect on the control stability, due to its dampening effect.
As a general rule, the "stiffer" the mechanics of a drive system, the easier it is to control, which is beneficial for achieving a small position lag in the drive system.
• Speed
Stepper motors have low maximum speed, which is usually specified as a maximum step frequency.
• Number of phases
Motors with 2 to 5 phases are common. EP7047-1032 supports 2-phase motors. 4-phase motors are basically 2-phase motors with separate winding ends. They can be connected directly to EP7047-1032.
• Torque
Refers to the maximum motor torque at different speeds. This parameter is usually represented by a characteristic curve. Stepper motors have comparatively high torque in the lower speed range. In many applications, this enables them to be used directly without gearing. Compared with other motors, stepper motors can quite easily provide a holding moment of the same order of magnitude as the torque.
• Cogging torque
In many cases the stepper motors design results in high cogging torque, which can lead to relatively strong natural resonance in a motor- and load-dependent speed range. In relation to the cogging torque, increased inertia often leads to a less strong resonance and smoother operation.
• Mass moment of inertia
In standard mode, the key parameter of the mechanical system is the mass moment of inertia JΣ. It is essentially composed of the mass moment of inertia of the stepper motor rotor JM and the mass moment of inertia of the connected load JL. The friction moment Jfric and the moment of inertia of the encoder JEnc can be neglected in a first approximation.
JƩ ≈ JM + JL
The ratio between the load torque and the motor torque is defined by the constant kJ.
kJ ≈ JL / JM

As a first approximation, the coupling of the individual masses over the rotor shaft can be modelled as two-mass oscillator. The resonance frequency between the motor and the encoder lies in a relatively high frequency range, which is usually not relevant for stepper motor drives and is suppressed within the drive by low-pass filtering. The resonance frequency between the motor and the load is frequently in the range between 20 and 500 Hz. It is therefore often in the operating range of the drive control. Design measures to reduce the influence of the load resonance include a small load ratio kJ and a rigid coupling of the motor shaft to the connected load.
• Resonance
At certain speeds, stepper motors run less smoothly. This phenomenon is particularly pronounced when the motor runs without coupled load, in which case it may even stop (in standard mode). This is caused by resonance. A distinction can roughly be made between
- resonances in the lower frequency range up to approx. 250Hz; and
- resonances in the medium to upper frequency range.
Resonances in the medium to upper frequency range essentially result from electrical parameters such as inductance of the motor winding and supply line capacity. They can be controlled relatively easily through high pulsing of the control system.
Resonances in the lower range essentially result from the mechanical motor parameters. Apart from their impact on smooth running, such resonances can lead to significant loss of torque, or even loss of step of the motor, and are therefore particularly undesirable.
In principle, the stepper motor represents an oscillatory system (comparable to a mass/spring system), consisting of the moving rotor with a moment of inertia and a magnetic field that creates a restoring force that acts on the rotor. Moving and releasing the rotor creates a damped oscillation. If the control frequency corresponds to the resonance frequency, the oscillation is amplified, so that in the worst case the rotor will no longer follow the steps, but oscillate between two positions.
EP7047-1032 prevents this effect thanks to the field-oriented control (Extended Operation Modes) for all Beckhoff stepper motors.
•Torque constant
In the Extended Operation Modes the torque constant kT is used as an additional parameter for the mechanical controlled system. It indicates the ratio between the torque-forming motor current and the active torque at the shaft. However, since the field-oriented operating mode is not common for stepper motors, the torque constant is usually not listed in the motor data sheet.
Electrical system
• Nominal voltage, supply voltage and winding resistance
Under steady-state conditions, the rated current at the rated voltage depends on the winding resistance. This voltage should not be confused with the supply voltage of the power output stage. EP7047-1032 applies a controlled current to the motor winding. If the supply voltage falls below the nominal voltage, the power output stage can no longer apply the full current, resulting in a loss of torque. It is desirable to aim for systems with small winding resistance and high supply voltage in order to limit warming and achieve high torque at high speeds.
• Induced countervoltage
Like servomotors, hybrid stepper motors induce a voltage ui [Vs/rad] in the stator winding of the motor, which is proportional to the speed. It is also referred to as Back Electromotive Force (BEMF). In conjunction with the DC link voltage (motor voltage), the induced countervoltage determines the physically achievable maximum speed of the motor.
The ratio of the magnitude of the induced countervoltage and the motor speed varies depending on the design and is described via the voltage constant ke.
ui = ke·ωm
The motor parameter ke [mV/(rad/s)] is required for step loss recognition without encoder.
For stepper motors where the voltage constant is not specified in the data sheet, it can be relatively easily determined using a digital multimeter. To this end the motor to be measured must be operated (within the rated speed range) by an auxiliary motor via a coupling with constant speed. The motor phases of the motor to be measured must be open (not connected or shorted). The multimeter can then be used to determine the RMS value of the induced countervoltage, and therefore the voltage constant, at one of the two open motor phases (A or B).
• Step angle
The step angle indicates the angle travelled during each step. Typical values are 3.6°, 1.8° and 0.9°. This corresponds to 100, 200 and 400 steps per motor revolution. Together with the downstream transmission ratio, this value is a measure for the positioning accuracy. For technical reasons, the step angle cannot be reduced below a certain value. Positioning accuracy can only be improved further by mechanical means (transmission). An elegant solution for increasing the positioning accuracy is the microstepping function. It enables up to 64 intermediate steps. The smaller "artificial" step angle has a further positive effect: The drive can be operated at higher speed, yet with the same precision. The maximum speed is unchanged, despite the fact that the drive operates at the limit of mechanical resolution.
• Winding resistance, winding inductance
The winding inductance and winding resistance of the stepper motor stator determine the electrical motor time constant Te = L / R, which is a key parameter for current controller configuration.