Connectors

Two 7/8 " connectors at the low-end of the modules are used for feeding and routing the supply voltages:

Connectors 1:
  • "IN" (male): left connector for feeding the supply voltages
  • "OUT" (female): right connector for downstream connection

Pin assignment

Connectors 2:
7/8 " connector pin assignment
Note
The input for UP is not protected against reverse polarity.

Defect possible through polarity reversal.

Pin

Name

Comment

Core colors 1)

1

GNDP

GND to UP

Black

2

GNDS

GND to US

Blue

3

FE

Functional earth

Grey

4

+24 VDC US

Control voltage US

Brown

5

+48 VDC UP

DC link voltage UP

White

1) The core colors apply to cables of the type: Beckhoff ZK203x-xxxx.