Status LEDs
Connection | LED | Display | Meaning |
---|---|---|---|
Connection 1: | S | green | The output stage is enabled. |
yellow | If motor disabled: Motor control in standby | ||
If motor enabled: Warning, configuration error. Check the motor status. | |||
red | Error. Check the Diag Messages | ||
R | green | Motor is running | |
red | Internal error | ||
Connection 2: | V | off | The motor supply is not available. |
green | The motor supply is available. | ||
O | off | The digital output gives a low level. | |
green | The digital output gives a high level. | ||
Connection 3: | 1 | off | Low level at digital input 1. |
green | High level at digital input 1. | ||
2 | off | Low level at digital input 2. | |
green | High level at digital input 2. | ||
Connection 4: | C | flashes | Encoder track C |
A | flashes | Encoder track A |