Standard objects
1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT device: the low word contains the used CoE profile (5001). The high word contains the module profile according to the modular device profile. | UDINT | RO | 0x89130000 (2299723776dec) |
1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT device | STRING(11) | RO | EP7041-4032 |
1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT device | STRING(2) | RO | - |
100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING(2) | RO | - |
1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1011:0 | Restore default parameters | Restoring the delivery state, see chapter Restore the delivery state | USINT | RO | 0x1 (1dec) |
1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the device | USINT | RO | 0x4 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT device | UDINT | RO | 0x2 (2dec) |
1018:02 | Product code | Product code of the EtherCAT device | UDINT | RO | 0x1B814052 (461455442dec) |
1018:03 | Revision | Revision number of the EtherCAT devices. The low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UDINT | RO | - |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UDINT | RO | - |
10E2 Manufacturer-specific Identification Code
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code |
| USINT | RO | 0x1 (1dec) |
10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter handling |
| USINT | RO | 0x1 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UDINT | RO | - |
10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History |
| USINT | RO | 0x37 (55dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | USINT | RO | - |
10F3:02 | Newest Message | Subindex of the newest message | USINT | RO | - |
10F3:03 | Newest Acknowledged Message | Subindex of the last acknowledged message | USINT | RW | - |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOL | RO | - |
10F3:05 | Flags |
| UINT | RW | - |
10F3:06 | Diagnosis Message 001 |
| ARRAY [0..19] OF BYTE | RO | - |
10F3:07 | Diagnosis Message 002 |
| ARRAY [0..19] OF BYTE | RO | - |
10F3:08 | Diagnosis Message 003 |
| ARRAY [0..19] OF BYTE | RO | - |
… | … | … | … | … | … |
10F3:35 | Diagnosis Message 048 |
| ARRAY [0..19] OF BYTE | RO | - |
10F3:36 | Diagnosis Message 049 |
| ARRAY [0..19] OF BYTE | RO | - |
10F3:37 | Diagnosis Message 050 |
| ARRAY [0..19] OF BYTE | RO | - |
10F8 Timestamp Object
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Timestamp Object | - | ULINT | RO | - |
1400 ENC RxPDO-Par Control compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1400:0 | ENC RxPDO-Par Control compact |
| USINT | RO | 0x6 (6dec) |
1400:06 | Exclude RxPDOs |
| ARRAY [0..7] OF BYTE | RO | [0116000000000000] |
1401 ENC RxPDO-Par Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1401:0 | ENC RxPDO-Par Control |
| USINT | RO | 0x6 (6dec) |
1401:06 | Exclude RxPDOs |
| ARRAY [0..7] OF BYTE | RO | [0016000000000000] |
1403 STM RxPDO-Par Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1403:0 | STM RxPDO-Par Position |
| USINT | RO | 0x6 (6dec) |
1403:06 | Exclude RxPDOs |
| ARRAY [0..7] OF BYTE | RO | [0416051606160716] |
1404 STM RxPDO-Par Velocity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1404:0 | STM RxPDO-Par Velocity |
| USINT | RO | 0x6 (6dec) |
1404:06 | Exclude RxPDOs |
| ARRAY [0..7] OF BYTE | RO | [0316051606160000] |
1405 POS RxPDO-Par Control compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1405:0 | POS RxPDO-Par Control compact |
| USINT | RO | 0x6 (6dec) |
1405:06 | Exclude RxPDOs |
| ARRAY [0..7] OF BYTE | RO | [0316041606160000] |
1406 POS RxPDO-Par Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1406:0 | POS RxPDO-Par Control |
| USINT | RO | 0x6 (6dec) |
1406:06 | Exclude RxPDOs |
| ARRAY [0..7] OF BYTE | RO | [0316041605160000] |
1407 POS RxPDO-Par Control 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1407:0 | POS RxPDO-Par Control 2 |
| USINT | RO | 0x6 (6dec) |
1407:06 | Exclude RxPDOs |
| ARRAY [0..7] OF BYTE | RO | [0316041605160000] |
1600 ENC RxPDO-Map Control compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | ENC RxPDO-Map Control compact |
| USINT | RO | 0x5 (5dec) |
1600:01 | SubIndex 001 |
| UDINT | RO | 0x0000:00, 2 |
1600:02 | SubIndex 002 | PDO Mapping Entry for "Set counter". | UDINT | RO | 0x7000:03, 1 |
1600:03 | SubIndex 003 |
| UDINT | RO | 0x0000:00, 5 |
1600:04 | SubIndex 004 |
| UDINT | RO | 0x0000:00, 8 |
1600:05 | SubIndex 005 | PDO Mapping Entry for "Set counter value". | UDINT | RO | 0x7000:11, 16 |
1601 ENC RxPDO-Map Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1601:0 | ENC RxPDO-Map Control |
| USINT | RO | 0x5 (5dec) |
1601:01 | SubIndex 001 |
| UDINT | RO | 0x0000:00, 2 |
1601:02 | SubIndex 002 | PDO Mapping Entry for "Set counter". | UDINT | RO | 0x7000:03, 1 |
1601:03 | SubIndex 003 |
| UDINT | RO | 0x0000:00, 5 |
1601:04 | SubIndex 004 |
| UDINT | RO | 0x0000:00, 8 |
1601:05 | SubIndex 005 | PDO Mapping Entry for "Set counter value". | UDINT | RO | 0x7000:11, 32 |
1602 STM RxPDO-Map Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1602:0 | STM RxPDO-Map Control |
| USINT | RO | 0x7 (7dec) |
1602:01 | SubIndex 001 | PDO Mapping Entry for "Enable". | UDINT | RO | 0x7010:01, 1 |
1602:02 | SubIndex 002 | PDO Mapping Entry for "Reset". | UDINT | RO | 0x7010:02, 1 |
1602:03 | SubIndex 003 | PDO Mapping Entry for "Reduce torque". | UDINT | RO | 0x7010:03, 1 |
1602:04 | SubIndex 004 |
| UDINT | RO | 0x0000:00, 5 |
1602:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 3 |
1602:06 | SubIndex 006 | PDO Mapping Entry for "Digital output 1". | UDINT | RO | 0x7010:0c, 1 |
1602:07 | SubIndex 007 |
| UDINT | RO | 0x0000:00, 4 |
1603 STM RxPDO-Map Position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1603:0 | STM RxPDO-Map Position |
| USINT | RO | 0x1 (1dec) |
1603:01 | SubIndex 001 | PDO Mapping Entry for "Position". | UDINT | RO | 0x7010:11, 32 |
1604 STM RxPDO-Map Velocity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1604:0 | STM RxPDO-Map Velocity |
| USINT | RO | 0x1 (1dec) |
1604:01 | SubIndex 001 | PDO Mapping Entry for "Velocity". | UDINT | RO | 0x7010:21, 16 |
1605 POS RxPDO-Map Control compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1605:0 | POS RxPDO-Map Control compact |
| USINT | RO | 0x5 (5dec) |
1605:01 | SubIndex 001 | PDO Mapping Entry for "Execute". | UDINT | RO | 0x7020:01, 1 |
1605:02 | SubIndex 002 | PDO Mapping Entry for "Emergency stop". | UDINT | RO | 0x7020:02, 1 |
1605:03 | SubIndex 003 |
| UDINT | RO | 0x0000:00, 6 |
1605:04 | SubIndex 004 |
| UDINT | RO | 0x0000:00, 8 |
1605:05 | SubIndex 005 | PDO Mapping Entry for "Target position". | UDINT | RO | 0x7020:11, 32 |
1606 POS RxPDO-Map Control
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1606:0 | POS RxPDO-Map Control |
| USINT | RO | 0x9 (9dec) |
1606:01 | SubIndex 001 | PDO Mapping Entry for "Execute". | UDINT | RO | 0x7020:01, 1 |
1606:02 | SubIndex 002 | PDO Mapping Entry for "Emergency stop". | UDINT | RO | 0x7020:02, 1 |
1606:03 | SubIndex 003 |
| UDINT | RO | 0x0000:00, 6 |
1606:04 | SubIndex 004 |
| UDINT | RO | 0x0000:00, 8 |
1606:05 | SubIndex 005 | PDO Mapping Entry for "Target position". | UDINT | RO | 0x7020:11, 32 |
1606:06 | SubIndex 006 | PDO Mapping Entry for "Velocity". | UDINT | RO | 0x7020:21, 16 |
1606:07 | SubIndex 007 | PDO Mapping Entry for "Start type". | UDINT | RO | 0x7020:22, 16 |
1606:08 | SubIndex 008 | PDO Mapping Entry for "Acceleration". | UDINT | RO | 0x7020:23, 16 |
1606:09 | SubIndex 009 | PDO Mapping Entry for "Deceleration". | UDINT | RO | 0x7020:24, 16 |
1607 POS RxPDO-Map Control 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1607:0 | POS RxPDO-Map Control 2 |
| USINT | RO | 0x9 (9dec) |
1607:01 | SubIndex 001 |
| UDINT | RO | 0x0000:00, 2 |
1607:02 | SubIndex 002 | PDO Mapping Entry for "Enable auto start". | UDINT | RO | 0x7021:03, 1 |
1607:03 | SubIndex 003 |
| UDINT | RO | 0x0000:00, 5 |
1607:04 | SubIndex 004 |
| UDINT | RO | 0x0000:00, 8 |
1607:05 | SubIndex 005 | PDO Mapping Entry for "Target position". | UDINT | RO | 0x7021:11, 32 |
1607:06 | SubIndex 006 | PDO Mapping Entry for "Velocity". | UDINT | RO | 0x7021:21, 16 |
1607:07 | SubIndex 007 | PDO Mapping Entry for "Start type". | UDINT | RO | 0x7021:22, 16 |
1607:08 | SubIndex 008 | PDO Mapping Entry for "Acceleration". | UDINT | RO | 0x7021:23, 16 |
1607:09 | SubIndex 009 | PDO Mapping Entry for "Deceleration". | UDINT | RO | 0x7021:24, 16 |
1800 ENC TxPDO-Par Status compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1800:0 | ENC TxPDO-Par Status compact |
| USINT | RO | 0x6 (6dec) |
1800:06 | Exclude TxPDOs |
| ARRAY [0..1] OF BYTE | RO | [011a] |
1801 ENC TxPDO-Par Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1801:0 | ENC TxPDO-Par Status |
| USINT | RO | 0x6 (6dec) |
1801:06 | Exclude TxPDOs |
| ARRAY [0..1] OF BYTE | RO | [001a] |
1806 POS TxPDO-Par Status compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1806:0 | POS TxPDO-Par Status compact |
| USINT | RO | 0x6 (6dec) |
1806:06 | Exclude TxPDOs |
| ARRAY [0..1] OF BYTE | RO | [071a] |
1807 POS TxPDO-Par Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1807:0 | POS TxPDO-Par Status |
| USINT | RO | 0x6 (6dec) |
1807:06 | Exclude TxPDOs |
| ARRAY [0..1] OF BYTE | RO | [061a] |
1A00 ENC TxPDO-Map Status compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | ENC TxPDO-Map Status compact |
| USINT | RO | 0xB (11dec) |
1A00:01 | SubIndex 001 |
| UDINT | RO | 0x0000:00, 2 |
1A00:02 | SubIndex 002 | PDO Mapping Entry for "Set counter done". | UDINT | RO | 0x6000:03, 1 |
1A00:03 | SubIndex 003 | PDO Mapping Entry for "Counter underflow". | UDINT | RO | 0x6000:04, 1 |
1A00:04 | SubIndex 004 | PDO Mapping Entry for "Counter overflow". | UDINT | RO | 0x6000:05, 1 |
1A00:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 3 |
1A00:06 | SubIndex 006 |
| UDINT | RO | 0x0000:00, 5 |
1A00:07 | SubIndex 007 | PDO Mapping Entry for "Sync error". | UDINT | RO | 0x6000:0e, 1 |
1A00:08 | SubIndex 008 |
| UDINT | RO | 0x0000:00, 1 |
1A00:09 | SubIndex 009 | PDO Mapping Entry for "TxPDO Toggle". | UDINT | RO | 0x6000:10, 1 |
1A00:0A | SubIndex 010 | PDO Mapping Entry for "Counter value". | UDINT | RO | 0x6000:11, 16 |
1A00:0B | SubIndex 011 |
| UDINT | RO | 0x0000:00, 16 |
1A01 ENC TxPDO-Map Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | ENC TxPDO-Map Status |
| USINT | RO | 0xB (11dec) |
1A01:01 | SubIndex 001 |
| UDINT | RO | 0x0000:00, 2 |
1A01:02 | SubIndex 002 | PDO Mapping Entry for "Set counter done". | UDINT | RO | 0x6000:03, 1 |
1A01:03 | SubIndex 003 | PDO Mapping Entry for "Counter underflow". | UDINT | RO | 0x6000:04, 1 |
1A01:04 | SubIndex 004 | PDO Mapping Entry for "Counter overflow". | UDINT | RO | 0x6000:05, 1 |
1A01:05 | SubIndex 005 |
| UDINT | RO | 0x0000:00, 3 |
1A01:06 | SubIndex 006 |
| UDINT | RO | 0x0000:00, 5 |
1A01:07 | SubIndex 007 | PDO Mapping Entry for "Sync error". | UDINT | RO | 0x6000:0e, 1 |
1A01:08 | SubIndex 008 |
| UDINT | RO | 0x0000:00, 1 |
1A01:09 | SubIndex 009 | PDO Mapping Entry for "TxPDO Toggle". | UDINT | RO | 0x6000:10, 1 |
1A01:0A | SubIndex 010 | PDO Mapping Entry for "Counter value". | UDINT | RO | 0x6000:11, 32 |
1A01:0B | SubIndex 011 |
| UDINT | RO | 0x0000:00, 32 |
1A03 STM TxPDO-Map Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | STM TxPDO-Map Status |
| USINT | RO | 0xE (14dec) |
1A03:01 | SubIndex 001 | PDO Mapping Entry for "Ready to enable". | UDINT | RO | 0x6010:01, 1 |
1A03:02 | SubIndex 002 | PDO Mapping Entry for "Ready". | UDINT | RO | 0x6010:02, 1 |
1A03:03 | SubIndex 003 | PDO Mapping Entry for "Warning". | UDINT | RO | 0x6010:03, 1 |
1A03:04 | SubIndex 004 | PDO Mapping Entry for "Error". | UDINT | RO | 0x6010:04, 1 |
1A03:05 | SubIndex 005 | PDO Mapping Entry for "Moving positive". | UDINT | RO | 0x6010:05, 1 |
1A03:06 | SubIndex 006 | PDO Mapping Entry for "Moving negative". | UDINT | RO | 0x6010:06, 1 |
1A03:07 | SubIndex 007 | PDO Mapping Entry for "Torque reduced". | UDINT | RO | 0x6010:07, 1 |
1A03:08 | SubIndex 008 | PDO Mapping Entry for "Motor stall". | UDINT | RO | 0x6010:08, 1 |
1A03:09 | SubIndex 009 |
| UDINT | RO | 0x0000:00, 3 |
1A03:0A | SubIndex 010 | PDO Mapping Entry for "Digital input 1". | UDINT | RO | 0x6010:0c, 1 |
1A03:0B | SubIndex 011 | PDO Mapping Entry for "Digital input 2". | UDINT | RO | 0x6010:0d, 1 |
1A03:0C | SubIndex 012 | PDO Mapping Entry for "Sync error". | UDINT | RO | 0x6010:0e, 1 |
1A03:0D | SubIndex 013 |
| UDINT | RO | 0x0000:00, 1 |
1A03:0E | SubIndex 014 | PDO Mapping Entry for "TxPDO Toggle". | UDINT | RO | 0x6010:10, 1 |
1A04 STM TxPDO-Map Synchron info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | STM TxPDO-Map Synchron info data |
| USINT | RO | 0x2 (2dec) |
1A04:01 | SubIndex 001 | PDO Mapping Entry for "Info data 1". | UDINT | RO | 0x6010:11, 16 |
1A04:02 | SubIndex 002 | PDO Mapping Entry for "Info data 2". | UDINT | RO | 0x6010:12, 16 |
1A05 STM TxPDO-Map Motor load
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A05:0 | STM TxPDO-Map Motor load |
| USINT | RO | 0x1 (1dec) |
1A05:01 | SubIndex 001 | PDO Mapping Entry for "Motor load". | UDINT | RO | 0x6010:13, 16 |
1A06 POS TxPDO-Map Status compact
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A06:0 | POS TxPDO-Map Status compact |
| USINT | RO | 0x9 (9dec) |
1A06:01 | SubIndex 001 | PDO Mapping Entry for "Busy". | UDINT | RO | 0x6020:01, 1 |
1A06:02 | SubIndex 002 | PDO Mapping Entry for "In-Target". | UDINT | RO | 0x6020:02, 1 |
1A06:03 | SubIndex 003 | PDO Mapping Entry for "Warning". | UDINT | RO | 0x6020:03, 1 |
1A06:04 | SubIndex 004 | PDO Mapping Entry for "Error". | UDINT | RO | 0x6020:04, 1 |
1A06:05 | SubIndex 005 | PDO Mapping Entry for "Calibrated". | UDINT | RO | 0x6020:05, 1 |
1A06:06 | SubIndex 006 | PDO Mapping Entry for "Accelerate". | UDINT | RO | 0x6020:06, 1 |
1A06:07 | SubIndex 007 | PDO Mapping Entry for "Decelerate". | UDINT | RO | 0x6020:07, 1 |
1A06:08 | SubIndex 008 | PDO Mapping Entry for "Ready to execute". | UDINT | RO | 0x6020:08, 1 |
1A06:09 | SubIndex 009 |
| UDINT | RO | 0x0000:00, 8 |
1A07 POS TxPDO-Map Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A07:0 | POS TxPDO-Map Status |
| USINT | RO | 0xC (12dec) |
1A07:01 | SubIndex 001 | PDO Mapping Entry for "Busy". | UDINT | RO | 0x6020:01, 1 |
1A07:02 | SubIndex 002 | PDO Mapping Entry for "In-Target". | UDINT | RO | 0x6020:02, 1 |
1A07:03 | SubIndex 003 | PDO Mapping Entry for "Warning". | UDINT | RO | 0x6020:03, 1 |
1A07:04 | SubIndex 004 | PDO Mapping Entry for "Error". | UDINT | RO | 0x6020:04, 1 |
1A07:05 | SubIndex 005 | PDO Mapping Entry for "Calibrated". | UDINT | RO | 0x6020:05, 1 |
1A07:06 | SubIndex 006 | PDO Mapping Entry for "Accelerate". | UDINT | RO | 0x6020:06, 1 |
1A07:07 | SubIndex 007 | PDO Mapping Entry for "Decelerate". | UDINT | RO | 0x6020:07, 1 |
1A07:08 | SubIndex 008 | PDO Mapping Entry for "Ready to execute". | UDINT | RO | 0x6020:08, 1 |
1A07:09 | SubIndex 009 |
| UDINT | RO | 0x0000:00, 8 |
1A07:0A | SubIndex 010 | PDO Mapping Entry for "Actual position". | UDINT | RO | 0x6020:11, 32 |
1A07:0B | SubIndex 011 | PDO Mapping Entry for "Actual velocity". | UDINT | RO | 0x6020:21, 16 |
1A07:0C | SubIndex 012 | PDO Mapping Entry for "Actual drive time". | UDINT | RO | 0x6020:22, 32 |
1A08 STM TxPDO-Map Internal position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A08:0 | STM TxPDO-Map Internal position |
| USINT | RO | 0x1 (1dec) |
1A08:01 | SubIndex 001 | PDO Mapping Entry for "Internal position". | UDINT | RO | 0x6010:14, 32 |
1A09 STM TxPDO-Map External position
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A09:0 | STM TxPDO-Map External position |
| USINT | RO | 0x1 (1dec) |
1A09:01 | SubIndex 001 | PDO Mapping Entry for "External position". | UDINT | RO | 0x6010:15, 32 |
1A0A POS TxPDO-Map Actual position lag
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A0A:0 | POS TxPDO-Map Actual position lag |
| USINT | RO | 0x1 (1dec) |
1A0A:01 | SubIndex 001 | PDO Mapping Entry for "Actual position lag". | UDINT | RO | 0x6020:23, 32 |
1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type |
| USINT | RO | 0x4 (4dec) |
1C00:01 | SubIndex 001 |
| USINT | RO | 0x1 (1dec) |
1C00:02 | SubIndex 002 |
| USINT | RO | 0x2 (2dec) |
1C00:03 | SubIndex 003 |
| USINT | RO | 0x3 (3dec) |
1C00:04 | SubIndex 004 |
| USINT | RO | 0x4 (4dec) |
1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign |
| USINT | RO | 0x3 (3dec) |
1C12:01 | SubIndex 001 |
| UINT | RW | 0x16 (22dec) |
1C12:02 | SubIndex 002 |
| UINT | RW | 0x216 (534dec) |
1C12:03 | SubIndex 003 |
| UINT | RW | 0x416 (1046dec) |
1C12:04 | SubIndex 004 |
| UINT | RW | 0x0 (0dec) |
1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign |
| USINT | RO | 0x2 (2dec) |
1C13:01 | SubIndex 001 |
| UINT | RW | 0x1A (26dec) |
1C13:02 | SubIndex 002 |
| UINT | RW | 0x31A (794dec) |
1C13:03 | SubIndex 003 |
| UINT | RW | 0x0 (0dec) |
1C13:04 | SubIndex 004 |
| UINT | RW | 0x0 (0dec) |
1C13:05 | SubIndex 005 |
| UINT | RW | 0x0 (0dec) |
1C13:06 | SubIndex 006 |
| UINT | RW | 0x0 (0dec) |
1C13:07 | SubIndex 007 |
| UINT | RW | 0x0 (0dec) |
1C13:08 | SubIndex 008 |
| UINT | RW | 0x0 (0dec) |
1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter |
| USINT | RO | 0x20 (32dec) |
1C32:01 | Sync mode | - | UINT | RW | - |
1C32:02 | Cycle time | - | UDINT | RW | - |
1C32:03 | Shift time | - | UDINT | RO | - |
1C32:04 | Sync modes supported | - | UINT | RO | - |
1C32:05 | Minimum cycle time | - | UDINT | RO | - |
1C32:06 | Calc and copy time | - | UDINT | RO | - |
1C32:07 | Minimum delay time | - | UDINT | RO | - |
1C32:08 | Get Cycle Time | - | UINT | RW | - |
1C32:09 | Maximum delay time | - | UDINT | RO | - |
1C32:0B | SM event missed counter | - | UINT | RO | - |
1C32:0C | Cycle exceeded counter | - | UINT | RO | - |
1C32:0D | Shift too short counter | - | UINT | RO | - |
1C32:20 | Sync error | - | BOOL | RO | - |
1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter |
| USINT | RO | 0x20 (32dec) |
1C33:01 | Sync mode | - | UINT | RW | - |
1C33:02 | Cycle time | - | UDINT | RW | - |
1C33:03 | Shift time | - | UDINT | RO | - |
1C33:04 | Sync modes supported | - | UINT | RO | - |
1C33:05 | Minimum cycle time | - | UDINT | RO | - |
1C33:06 | Calc and copy time | - | UDINT | RO | - |
1C33:07 | Minimum delay time | - | UDINT | RO | - |
1C33:08 | Get Cycle Time | - | UINT | RW | - |
1C33:09 | Maximum delay time | - | UDINT | RO | - |
1C33:0B | SM event missed counter | - | UINT | RO | - |
1C33:0C | Cycle exceeded counter | - | UINT | RO | - |
1C33:0D | Shift too short counter | - | UINT | RO | - |
1C33:20 | Sync error | - | BOOL | RO | - |
F000 Modular Device Profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular Device Profile |
| USINT | RO | 0x2 (2dec) |
F000:01 | Index distance |
| UINT | RO | 0x10 (16dec) |
F000:02 | Maximum number of modules |
| UINT | RO | 0x3 (3dec) |
F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | - | UDINT | RO | - |
F010 Module Profile List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module Profile List |
| USINT | RO | 0x3 (3dec) |
F010:01 | SubIndex 001 |
| UDINT | RO | 0xFF010000 (4278255616dec) |
F010:02 | SubIndex 002 |
| UDINT | RO | 0xBF020000 (3204579328dec) |
F010:03 | SubIndex 003 |
| UDINT | RO | 0xC0020000 (3221356544dec) |
F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision |
| USINT | RO | 0x1 (1dec) |
F081:01 | Revision number | - | UDINT | RW | - |
FB00 STM Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | STM Command |
| USINT | RO | 0x3 (3dec) |
FB00:01 | Request | - | ARRAY [0..1] OF BYTE | RW | - |
FB00:02 | Status | - | USINT | RO | - |
FB00:03 | Response | - | ARRAY [0..3] OF BYTE | RO | - |