Status LEDs
Position | Name | Meaning |
|---|---|---|
1 | Link/Act IN | Status of the EtherCAT connection at the EtherCAT input. |
2 | Run | EtherCAT status |
3 | DI1 | High level at digital input 1. |
4 | SET | The digital output "SET" is switched on. |
5 | DI2 | High level at digital input 1. |
6 | DIR | The digital output "DIR" is switched on. |
7 | 24V Us | The supply voltage US is available. |
8 | Link/Act OUT | Status of the EtherCAT connection at the EtherCAT output. |
9 | RX | Status of the encoder communication.
|
10 | ENC | The connected encoder is initialized and ready for operation. (The LED visualizes the status bit "FB Inputs Channel 1 > Ready") |
11 | BRK | The brake output is switched on. |
12 | RUN | The motor shaft rotates. |
13 | ENA | Status of the axis:
|
14 | Up 48V | The supply voltage UP is available. |