Parameterization for an SSI encoder

1. Select the subordinate device "EP7041-0000" in the Solution Explorer.
Parameterization for an SSI encoder 1:
2. Select the value 1 "SSI" in CoE parameter 8008:18 "Mode".
The parameter 0x8008:18 "CRC Polynomial" is automatically set to 0. This disables the CRC check because the SSI protocol does not support a checksum.
The parameter 0x8008:02 "Disable Status Bits" is automatically set to TRUE.
The status bits in "FB Inputs Channel 1 > Status" are not functional.
3. Configure the encoder with the following CoE parameters:

Structure of an SSI frame

Position

[max. 64 bits]

Offset LSB Bit
(optional)

Error [1 bit]
(optional)

Warning [1 bit]
(optional)

Multi-turn data

Single-turn data

Optional

Status bits, disabled (default)

0x80p8:15
Multi-turn

0x80p8:16
Single-turn

0x80p8:17
Offset LSB Bit (right aligned)

0x80p8:02
Disable Status Bits = TRUE (default in SSI mode); bits are not evaluated separately