Objects for operation
FA01 MAC info
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
FA01:0  | MAC info  | 
  | USINT  | -  | 0x04 (4dec)  | 
FA01:01  | Rx Packets  | Number of Ethernet telegrams received.  | UDINT  | RO  | 0  | 
FA01:02  | Tx Packets  | Number of Ethernet telegrams sent.  | UDINT  | RO  | 0  | 
FA01:03  | Rx Frames Dropped  | no function  | UDINT  | RO  | 0  | 
FA01:04  | Reserved  | no function  | UDINT  | RO  | 0  | 
FA02 AddrServer info
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
FA02:0  | AddrServer info  | 
  | USINT  | -  | 0x01 (1dec)  | 
FA02:01  | Remote MaC-ID  | MAC-ID of the Ethernet device that was assigned an IP address via the DHCP functionality of the EP6601-0002. See chapter IP address assignment.  | ARRAY [0..5] OF BYTE  | RO  | 00 00 00 00 00 00  |