Process image

Process image 1:

Process image 2: Module 1

 

Diagnosis.

See chapter Further error diagnosis.

Process image 3: Module 2

 

Status bytes of the IO-Link ports.

See chapter Status of the IO-Link ports.

Process image 4: Module 3 1)

 

Process data of the IO-Link device at port 1
(Port Class A)

Process image 5: Module 4 1)

 

Process data of the IO-Link device at port 2
(Port Class A)

Process image 6: Module 5 1)

 

Process data of the IO-Link device at port 3
(Port Class B)

Process image 7: Module 6 1)

 

Process data of the IO-Link device at port 4
(Port Class B)

Process image 8: Module 7 1)

 

Process data of the IO-Link device at port 5
(Port Class A)

Process image 9: Module 8 1)

 

Process data of the IO-Link device at port 6
(Port Class A)

Process image 10: Module 9 1)

 

Process data of the IO-Link device at port 7
(Port Class B)

Process image 11: Module 10 1)

 

Process data of the IO-Link device at port 8
(Port Class B)

Process image 12: Module 11

 

Digital inputs of ports 1, 2, 5, 6 (Class A ports)

1) The modules "Module 3" to "Module 10" only exist in the process data if the corresponding IO-Link ports have been configured.

Assignment of connectors, ports and process data

Connector

IO-Link port

Process data
of the IO-Link device

Status variable of the IO-Link port

Digital input

X01

1

Process image 13: Module 3 1)

Process image 14: State Ch1

Process image 15: Pin 2 Ch1

X02

2

Process image 16: Module 4 1)

Process image 17: State Ch2

Process image 18: Pin 2 Ch2

X03

3

Process image 19: Module 5 1)

Process image 20: State Ch3

-

X04

4

Process image 21: Module 6 1)

Process image 22: State Ch4

-

X05

5

Process image 23: Module 7 1)

Process image 24: State Ch5

Process image 25: Pin 2 Ch5

X06

6

Process image 26: Module 8 1)

Process image 27: State Ch6

Process image 28: Pin 2 Ch6

X07

7

Process image 29: Module 9 1)

Process image 30: State Ch7

-

X08

8

Process image 31: Module 10 1)

Process image 32: State Ch8

-

1) The modules "Module 3" to "Module 10" only exist in the process data if the corresponding IO-Link ports have been configured.