Process image

Process image 1:

Process image 2: Module 1

 

Diagnosis.

See chapter Further error diagnosis.

Process image 3: Module 2

 

Status bytes of the IO-Link ports.

See chapter Status of the IO-Link ports.

Process image 4: Module 3 1)

 

Process data of the IO-Link device at port 1

Process image 5: Module 4 1)

 

Process data of the IO-Link device at port 2

Process image 6: Module 5 1)

 

Process data of the IO-Link device at port 3

Process image 7: Module 6 1)

 

Process data of the IO-Link device at port 4

 

Assignment of connectors, ports and process data

Connector

IO-Link port

Process data
of the IO-Link device

Status variable
of the IO-Link port

1

1

Process image 8: Module 3 1)

Process image 9: State Ch1

2

2

Process image 10: Module 4 1)

Process image 11: State Ch2

3

3

Process image 12: Module 5 1)

Process image 13: State Ch3

4

4

Process image 14: Module 6 1)

Process image 15: State Ch4

1) The modules "Module 3" to "Module 6" only exist in the process data if the corresponding IO-Link ports have been configured.