Switch P24 (EP6224-3002 only)

You can switch the additional supply voltage P24 (pin 2) on each IO-Link port individually. In the factory setting, P24 is switched on at all IO-Link ports.

Switch P24 (EP6224-3002 only) 1:

Bit 10 in the parameter 80n0:28 "Master Control" of the desired IO-Link port is used to switch P24.

CoE parameters "Master Control"

Bit:

15

14

13

12

11

10

9

8

7

6

5

4

3

2

1

0

Function of bit 10

Value

Meaning

0

P24 switched on

1

P24 switched off