Process image

Process image 1:

Process image 2: Module 1

 

Diagnostics.

See chapter Further error diagnosis.

Process image 3: Module 2

 

Status bytes of the IO-Link ports.

See chapter Status of the IO-Link ports.

Process image 4: Port 1 1)

 

Process data of the IO-Link device at X01

Process image 5: Port 2 1)

 

Process data of the IO-Link device at X02

Process image 6: Port 3 1)

 

Process data of the IO-Link device at X03

Process image 7: Port 4 1)

 

Process data of the IO-Link device at X04

Process image 8: Port 5 1)

 

Process data of the IO-Link device at X05

Process image 9: Port 6 1)

 

Process data of the IO-Link device at X06

Process image 10: Port 7 1)

 

Process data of the IO-Link device at X07

Process image 11: Port 8 1)

 

Process data of the IO-Link device at X08

Process image 12: Module 11

 

Digital inputs.

Process image 13: Module 12

 

Digital outputs.

1) The modules "Port 1" to "Port 8" only exist in the process data if the corresponding IO-Link ports have been configured.