EP6222-0002

The IO-Link ports are implemented as M12 sockets.

EP6222-0002 1:

Pin

Function

Description

Core color 1)

1

L+

Supply voltage (from US)

brown

2

DI

Digital input

white

3

L-

GND

blue

4

C/Q

IO-Link data cable

black

5

-

-

gray

1) The core colors apply to M12 cables from Beckhoff. See chapter Accessories.

Guidelines for connecting IO-Link cables