Basic function principles
Delivery state
The EP6080-0000 is delivered ready for operation with no predefined acyclic data structures.
![]() | General information on data consistency The EP6080-0000 can be used to store machine data cyclically in a fail-safe manner. A corresponding feedback in the status (cyclic operation) confirms that the data has been correctly transferred from the EP6080-0000. The data must appear correctly in the CoE in acyclic operation mode. An operational case may occur where the box is switched off or the task is stopped during cyclic or acyclic write access. In this case, shadow buffers or the NOVRAM in the EP6080-0000 ensure data consistency at the lowest level, so that the last correctly written data set can always be accessed. At application level, however, the user must take care himself through appropriate use that the application adopts consistent data, for example, at the start (e.g. continuous counters or ID recognition in the data to be saved). Example: Several acyclic data objects are defined from 1 to 3 that are continuously written to by the application in sequence, e.g. 3 axis positions that are determined simultaneously in the application. The power fails during write access to object 2. Object 1 now contains the current axis position 1, but objects 2 & 3 contain outdated positions. At restart, the application must not assume that it is receiving 3 axis positions originating from the same point in time. The same side effects must be taken into account in the case of simultaneous operation of the EP6080-0000 and Persistent/Retain/Other NOVRAM data (e.g. from FC cards or CX). |
![]() | Operational readiness It is imperative that you ensure in your application that the box has a valid WorkingCounter WcState before beginning with writing and, in particular, reading communication! Process data delivered by an EtherCAT slave when the WcState is ≠ 0 (even if the data is ≠0) must be discarded as invalid! |
![]() | CoE directory The functionality of the EP6080-0000 results in CoE objects being deleted or created during parameterization. Please refer to the notes in order to ensure correct online CoE display. |