RS422
RS422: 4-wire point-to-point connection to an RS422 device
Direct connection to an RS422 end device, full duplex data transmission.
Data can be transmitted in full duplex in RS422 mode. Only point-to-point connections can be established.

The following CoE objects must be set
Index | Name | Meaning | Data type | Flags | Setting | |
---|---|---|---|---|---|---|
F800:01 | Interface type Ch 1 | 0x00 | RS232 | BIT1 | RW | 0x01 (1dec) |
0x01 | RS485/422 |
Index | Name | Meaning | Data type | Flags | Setting | |
---|---|---|---|---|---|---|
8000:07 | Enable point-to-point connection (RS422) | 0bin | The module is used in a bus structure in accordance with the RS485 standard. | BOOLEAN | RW | 1bin |
1bin | The module is used for a point-to-point connection (RS422). |