1. EP6001-0002 - 1-channel serial interface
  2. Commissioning/Configuration
  3. CoE objects
  4. Directory

Directory

Index (hex)

Name

1000

Device type

1008

Device name

1009

Hardware version

100A

Software version

1011

Restore default parameters

1018

Identity

10F0

Backup parameter handling

1400

COM RxPDO-Par Outputs

1404

COM RxPDO-Par Outputs

1600

COM RxPDO-Map Outputs

1604

COM RxPDO-Map Outputs

1608

DIG RxPDO-Map Outputs

1800

COM TxPDO-Par Inputs

1804

COM TxPDO-Par Inputs

1A00

COM TxPDO-Map Inputs

1A04

COM TxPDO-Map Inputs

1A08

DIG TxPDO-Map Inputs

1C00

Sync manager type

1C12

RxPDO assign

1C13

TxPDO assign

1C32

SM output parameter

1C33

SM input parameter

6000

COM Inputs Ch. 1

6001

Status Ch. 1

6010

DIG Inputs

7000

COM Outputs Ch. 1

7001

Ctrl Ch. 1

7010

DIG Outputs

8000

COM Settings Ch. 1

A000

COM Diag data Ch. 1

F000

Modular device profile

F008

Code word

F010

Module list

F800

COM Settings

© 2021 Beckhoff Automation

EP6001-0002 | Serial interface RS232 / RS485 / RS422