Assignment of connector pins to process data

Connector

Pin

Channel
designation

Input variable

Output variable

X04
"DIO"

2

B

Assignment of connector pins to process data 1: DIG Inputs
Assignment of connector pins to process data 2: Digital Input 2

Assignment of connector pins to process data 3: DIG Outputs
Assignment of connector pins to process data 4: Digital Output 2

4

A

Assignment of connector pins to process data 5: DIG Inputs
Assignment of connector pins to process data 6: Digital Input 1

Assignment of connector pins to process data 7: DIG Outputs
Assignment of connector pins to process data 8: Digital Output 1