Connector

Connector 1:
M12 socket

M12 socket X04

Pin

Wire color

Signal

Description

1

brown

24 VDC

Supply voltage

2

white

Input/output B

Digital input/output B

3

blue

GND

Ground

4

black

Input/output A

Digital input/output A

5

grey

reserved

-