Examples of external connections
M12 socket "4"
The digital input modules acquire the binary control signals from the process level and transmit them to the higher-level automation device.
The signals are connected via M8 connectors (EPxxxx-0001) or M12 connectors (EPxxxx-0002).

The sensors are supplied with a common maximum current of 0.5 A from the control voltage Us.
Light emitting diodes indicate the signal state of the inputs.
Digital outputs M8 and M12
The digital output modules forward the binary control signals of the automation device to the actuators at the process level.
The signals are connected via M8 connectors (EP2xxx-0001) or M12 connectors (EP2xxx-0002).

The outputs are short-circuit proof and protected against inverse polarity.
LEDs indicate the signal state of the outputs.