Connectors

Connectors 1:
Fig.5: M12 socket

M12 socket X02

Pin

Wire color

Signal

Description

1

brown

Tx -

send data

2

white

Tx +

send data

3

blue

GND

Ground

4

black

Vcc

End device supply voltage

5

grey

Shield

Shield

M12 socket X03

Pin

Wire color

Signal

Description

1

brown

Rx -

receive data

2

white

Rx +

receive data

3

blue

GND

Ground

4

black

Vcc

End device supply voltage

5

grey

Shield

Shield