EP5151-0002 - Process image
| ENC Status Compact |
| |
| Status |
| |
|
| New data are available in the process data Latch value. Reset via Enable latch C | |
|
| New data are available in the process data Latch value. Reset through Enable latch extern on positive/negative edge | |
|
| Acknowledgement for setting the Set counter | |
|
| The counter is lower than the lowest counter value that can be displayed | |
|
| The counter is higher than the highest counter value that can be displayed | |
|
| Status of the error signal (typically from the encoder) | |
|
| One of the channels (A, B or C) has an open circuit (configurable for each channel via CoE) | |
|
| Micro-increment value invalid (when micro-increment evaluation is enabled -> index 0x8000:0A) | |
|
| Status of inputs A, B and C | |
|
| Status of the gate input | |
|
| Status of the latch input | |
|
| EtherCAT error, see EtherCAT system documentation | |
|
| ||
|
| ||
| Counter value | Current encoder counter value | |
| Latch value | Counter value of the encoder with rising edge at the latch input | |
ENC Control Compact | Output data of the encoder interface. | ||
| Control |
| |
|
| Input C is activated. When an edge is encountered, the Counter value is stored in Latch value. | |
|
| External latch input is enabled. When a positive edge is encountered, the Counter value is stored in Latch value. | |
|
| When a positive edge is encountered, the Set counter value is transferred to the Counter value | |
|
| External latch input is enabled. When a negative edge is encountered, the Counter value is stored in Latch value. | |
| Set Counter value | Preselection value for Counter value | |
