EP5101-x002 - Process image
TwinCAT shows the data of the EP5101-0002 and EP5101-1002 in a tree structure, using the EP5101-0002 as an example.
| ENC Status Compact | Input data of the encoder interface | ||
| Status |
| ||
|
| New data are available in the process data Latch value. Reset via Enable latch C | ||
|
| Acknowledgement for setting the Set counter | ||
|
| The counter is lower than the lowest counter value that can be displayed | ||
|
| The counter is higher than the highest counter value that can be displayed | ||
|
| One of the channels (A, B or C) has an open circuit (configurable for each channel via CoE) | ||
|
| Micro-increment value invalid (when micro-increment evaluation is enabled -> index 0x8000:0A) | ||
|
| Status of inputs A, B and C | ||
|
| EtherCAT error, see EtherCAT system documentation | ||
|
| |||
|
| |||
| Counter value | Current encoder counter value | ||
| Latch value | Counter value of the encoder with rising edge at the latch input | ||
ENC Control Compact | Output data of the encoder interface. | |||
| Control |
| ||
|
| Input C is activated. When an edge is encountered, the Counter value is stored in Latch value. | ||
|
| When a positive edge is encountered, the Set counter value is transferred to the Counter value | ||
| Set Counter value | Preselection value for Counter value | ||
