Module overview
SSI encoder interface
Module | Connection | Number of | Sensor | Comment |
|---|---|---|---|---|
M12 socket, 8-pin | 1 | 24 VDC | Distributed Clocks |
Incremental encoder interface with differential inputs
Module | Connection | Number of | Sensor | Comment |
|---|---|---|---|---|
M12 socket, 8-pin | 1 | 5 VDC, 150 mA |
| |
D-sub socket, 15-pin | 1 | 5 VDC, 150 mA |
| |
M12 socket, 8-pin | 1 | 24 VDC, 500 mA |
| |
D-sub socket, 15-pin | 1 | 5 VDC, 150 mA |
|
Incremental encoder interface with single-ended inputs
Module | Connection | Number of | Sensor | Comment |
|---|---|---|---|---|
M12 socket, 8-pin | 1 | 24 VDC, 0.5 A |
|