Digital inputs
Technical data | Digital inputs |
|---|---|
Number | 2 |
Characteristics | Type 3 according to EN 61131-2, compatible with type 1 |
Nominal voltage high level | 24 V |
Switching threshold | 9.5 V |
Input current | 2.2 mA at 24 V |
Input filter | 10 µs |
Electrical isolation | Yes |