Digital inputs/outputs
Technical data | Digital inputs/outputs |
---|---|
Number | 8 |
Input specification | |
Characteristics | Similar to type 3 according to EN 61131-2, compatible with type 1 |
Input filter | 3.0 ms |
Input current | 3 mA at 24 V |
Output specification | |
Load type | ohmic, inductive, lamp load |
Output voltage | 24 V from the peripheral voltage UP |
Output current | max. 0.5 A per output, short-circuit proof max. 4 A in total |