Cabling
Guidelines
Follow these guidelines to ensure IP67 protection:
- Mount plugs with the torque values specified below. Use a torque wrench, e.g. Beckhoff ZB8801.
- Seal unused connectors with protective caps.
- Ensure the correct seating of pre-assembled protective caps.
Protective caps are pre-assembled at the factory to protect connectors during transport. They may not be tight enough to ensure IP67 protection.
Connector overview
Name | Function | Connector type | Tightening torque |
---|---|---|---|
1 | M12 socket | 0.6 Nm 1) | |
2 | |||
3 | M12 socket | 0.6 Nm 1) | |
4 | |||
X40 |
M8 socket |
0.4 Nm 1) | |
X41 |
M8 socket |
0.4 Nm 1) | |
X60 | M8 plug connector | 0.4 Nm 1) | |
X61 | M8 socket | 0.4 Nm 1) |
Further Information