Status LEDs at the signal connections
LED displays
LED | Display | Meaning |
|---|---|---|
STATUS 1-4 | green illuminated | a signal (24 V) is present on at least one input of channels 1-6 or one of the outputs 1 or 2 is switched on |
Us | off | The supply voltage, Us, is not present |
green illuminated | The supply voltage, Us, is present | |
red illuminated | short circuit on the power supply for sensor outputs of Us | |
Up | off | The supply voltage, Up, is not present |
green illuminated | The supply voltage, Up, is present |