LEDs
Meanings on the LEDs

LED | Color | Meaning | |
|---|---|---|---|
RUN | green | This LED indicates the terminal`s operating state | |
offf | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox-communication and different standard-settings set | ||
Single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync-Managers channels and the distributed Clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox- and process data communication is possible | ||
Error 1/2 | red | Open circuit error | |