Error descriptions and troubleshooting

Error Codes

Error
Index 0x6000:07

Underange
Index 0x6000:01

Overrange
Index 0x6000:02

TxPDO State
Index 0x6000:0F

Sync Error
Index 0x6000:0E

Error description

Remedy

1

1

 

 

 

Measurement is below range

Reduce the input level, change the gain (filter settings)

1

 

1

 

 

Measuring range exceeded

Reduce the input level, change the gain (filter settings)

1

 

 

 

 

General measuring error

e.g. open circuit

 

 

 

 

1

Synchronization error

Jitter of master too high, distributed clocks switched off

The error LED lights up only in case of open circuit.

Troubleshooting

The dialog for setting the sampling rate is missing

The dialog for setting the sampling rate is missing. The TwinCAT System Manager uses the “online description” of the box. The note to use the dialog for the parameterization is only available in the XML description.
Solution: Make sure that the latest XML description is used.

The amplitude is too small

Filter settings incorrect.
Solution: Correct the settings in the CoE in the entries 0x80n0:15.

The box switches to SAFEOP

The box switches to SAFEOP. The real-time-settings are not accurate enough.
Solution: Use a PC without mobile chipset/CPU.