Connection example 2
In this connection example only one connector with integrated measuring resistor type ZS2000-3712 is used. The thermocouples are connected to the other channels via standard M12 connectors.
Set the CoE parameters of the channels as follows:
CoE parameters | Value |
|---|---|
8000:0Chex | 0 "internal" |
8010:0Chex | 3 „by coldjunction temp. of channel 1“ |
8020:0Chex | 3 „by coldjunction temp. of channel 1“ |
8030:0Chex | 3 „by coldjunction temp. of channel 1“ |
See chapter Cold junction compensation.